IESNA:LM-63-2002
[TEST]P950511
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22555
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3123.1 3528.7 3932.7 4274.5 4535.6 4694 4810.6 4931.8 5046.8 5178.8
5340.4 5514.4 5730.4 5966.6 6261.8 6682.9 7264 8050.3 9088.2 10416.7
12136.8 14198.7 16109.8 17219.3 17007.9 15379.6 12362.1 8968.6 5755.3 4091.2
2823.3 1769.8 985.1 214.4 0 0 0
3123.1 3468.1 3834.8 4133.1 4355.3 4501.4 4602.4 4712.7 4829.2 4948.9
5099.6 5279.8 5489.6 5722.7 6002.3 6369 6861.6 7512.6 8345.5 9503.1
11011.8 12460 13170 12926.1 12069.9 10634.2 8371.9 5665.2 3059.4 1807.1
996 445.9 172.5 21.8 0 0 0
3123.1 3432.4 3716.7 3924.9 4081.8 4176.6 4243.4 4330.5 4406.6 4479.6
4582.2 4718.9 4880.5 5035.9 5202.1 5405.7 5645 5932.4 6285.1 6637.9
6745.1 6390.8 5494.3 4442.3 3270.8 2270.1 1603.5 1157.6 812.6 584.2
394.7 236.2 132.1 59 10.9 0 0
3123.1 3343.8 3555.1 3710.5 3800.6 3847.2 3879.8 3893.8 3884.5 3848.8
3795.9 3768 3736.9 3662.3 3499.2 3266.1 3023.7 2792.2 2593.3 2458.1
2389.8 2327.6 2242.1 2097.6 1987.3 1901.9 1637.7 1326.9 876.3 613.8
438.2 304.5 202 87 12.4 0 0
3123.1 3255.2 3407.5 3522.5 3584.6 3600.2 3564.4 3468.1 3312.7 3110.7
2893.2 2717.6 2602.6 2532.7 2476.8 2394.4 2276.3 2162.9 2074.3 2027.7
2027.7 2040.1 2043.3 2030.8 1939.1 1737.2 1522.7 1379.8 1162.2 933.8
677.5 444.4 242.4 94.8 6.2 0 0
3123.1 3183.7 3256.8 3340.7 3401.3 3395.1 3312.7 3152.7 2958.4 2776.6
2625.9 2518.7 2456.6 2409.9 2355.6 2271.7 2153.6 2010.6 1870.8 1760.5
1701.4 1709.2 1757.4 1790 1777.6 1723.2 1605.1 1414 1201.1 1000.6
812.6 638.6 464.6 270.4 116.5 0 0
3123.1 3087.4 3110.7 3169.8 3235 3266.1 3217.9 3112.3 2994.2 2888.5
2781.3 2660.1 2534.3 2411.5 2291.9 2166 2027.7 1881.7 1743.4 1629.9
1528.9 1443.5 1370.5 1323.8 1309.9 1305.2 1280.3 1224.4 1128.1 992.9
766 525.2 290.6 153.8 55.9 0 0
3123.1 3023.7 2966.2 2978.6 3073.4 3194.6 3289.4 3297.2 3230.4 3124.7
3001.9 2855.9 2686.5 2507.8 2338.5 2176.9 2023.1 1873.9 1740.3 1636.2
1560 1510.3 1469.9 1420.2 1344 1224.4 1100.1 1010 929.2 839.1
721 557.8 358.9 208.2 68.4 0 0
3123.1 2947.6 2813.9 2793.7 2887 3121.6 3373.3 3491.4 3455.7 3322
3162 2998.8 2826.4 2635.3 2444.1 2257.7 2082.1 1920.5 1779.1 1670.3
1588 1530.5 1507.2 1491.7 1457.5 1382.9 1292.8 1190.2 1086.1 964.9
817.3 637.1 469.2 295.2 96.3 0 0
3123.1 2874.5 2674.1 2574.7 2622.8 2859 3205.5 3483.6 3550.4 3433.9
3239.7 3053.2 2880.8 2700.5 2521.8 2343.1 2166 1993.5 1842.8 1727.8
1631.5 1567.8 1521.2 1501 1471.5 1417.1 1339.4 1252.4 1157.6 1051.9
905.9 719.4 528.3 290.6 90.1 3.1 0
3123.1 2809.3 2588.6 2458.1 2476.8 2688.1 3008.2 3287.8 3444.8 3401.3
3238.1 3053.2 2880.8 2709.8 2542 2374.2 2200.2 2029.3 1880.1 1754.2
1647 1574 1519.6 1487 1452.8 1390.7 1299 1199.5 1100.1 983.6
839.1 649.5 472.4 251.7 68.4 0 0
3123.1 2796.8 2534.3 2352.5 2318.3 2458.1 2708.3 2994.2 3183.7 3202.4
3101.4 2944.5 2789.1 2644.6 2501.6 2347.8 2186.2 2023.1 1872.3 1743.4
1633 1553.8 1485.4 1423.3 1348.7 1238.4 1084.6 905.9 738.1 599.8
463 309.2 188 94.8 7.8 0 0
3123.1 2720.7 2397.5 2142.7 2016.8 2023.1 2102.3 2209.5 2295 2340
2340 2284.1 2212.6 2136.5 2052.6 1964 1877 1782.2 1668.8 1552.3
1440.4 1313 1180.9 1065.9 949.4 792.4 637.1 523.6 433.5 344.9
253.3 156.9 73 20.2 0 0 0
3123.1 2664.8 2293.4 1984.2 1793.1 1710.7 1684.3 1681.2 1671.9 1657.9
1628.4 1572.4 1505.6 1426.4 1333.2 1257 1182.4 1125 1087.7 1072.1
1051.9 1008.4 938.5 849.9 744.3 634 531.4 441.3 355.8 278.1
198.9 111.9 48.2 7.8 0 0 0
3123.1 2636.8 2223.5 1886.3 1664.1 1553.8 1496.3 1446.6 1390.7 1328.5
1272.6 1227.5 1176.2 1134.3 1084.6 1034.8 982 913.6 837.5 773.8
708.5 649.5 598.2 557.8 512.8 456.8 394.7 332.5 265.7 203.5
138.3 87 42 1.6 0 0 0
3123.1 2613.5 2181.5 1835 1602 1477.7 1401.5 1328.5 1258.6 1188.7
1121.8 1064.4 1010 955.6 905.9 857.7 806.4 753.6 703.9 651
601.3 557.8 519 477 427.3 383.8 334.1 278.1 214.4 158.5
115 68.4 23.3 0 0 0 0
3123.1 2635.3 2195.5 1842.8 1591.1 1445 1347.1 1272.6 1208.9 1146.7
1084.6 1025.5 964.9 910.5 860.8 811.1 759.8 703.9 647.9 590.4
540.7 498.8 463 432 400.9 366.7 320.1 268.8 223.7 184.9
142.9 97.9 35.7 0 0 0 0
3123.1 2647.7 2211.1 1853.7 1584.9 1407.7 1303.6 1236.8 1177.8 1115.6
1056.6 997.5 944.7 895 848.4 798.7 748.9 693 637.1 581.1
531.4 495.7 466.1 441.3 411.8 371.4 317 271.9 237.7 202
158.5 105.7 42 12.4 0 0 0
3123.1 2647.7 2228.2 1867.7 1580.2 1378.2 1267.9 1204.2 1145.2 1086.1
1020.8 964.9 916.7 863.9 812.6 761.4 708.5 655.7 602.9 553.2
512.8 486.3 461.5 435.1 394.7 338.7 270.4 237.7 203.5 166.3
121.2 63.7 26.4 6.2 0 0 0
3123.1 2700.5 2295 1932.9 1619.1 1384.4 1260.1 1193.3 1134.3 1084.6
1027.1 972.7 919.9 868.6 815.7 764.5 711.6 660.4 612.2 568.7
533 505 477 442.8 393.1 313.9 236.2 203.5 170.9 135.2
96.3 55.9 29.5 12.4 3.1 0 0
3123.1 2731.6 2340 1978 1653.2 1406.2 1267.9 1194.9 1137.4 1084.6
1030.2 977.3 926.1 874.8 825.1 775.3 724.1 674.4 627.7 585.8
550 520.5 489.4 450.6 396.2 313.9 233.1 200.4 166.3 132.1
91.7 54.4 31.1 15.5 7.8 0 0
3123.1 2744 2369.6 2016.8 1684.3 1445 1274.1 1202.6 1138.9 1093.9
1042.6 991.3 941.6 891.9 843.7 797.1 747.4 697.7 651 604.4
567.1 536.1 503.4 467.7 400.9 318.5 247.1 216 180.2 144.5
102.6 62.2 37.3 23.3 14 6.2 0
3123.1 2831 2504.7 2167.6 1833.5 1539.8 1333.2 1218.2 1156 1106.3
1061.2 1014.6 968 921.4 873.2 825.1 776.9 727.2 682.1 638.6
599.8 564 528.3 487.9 438.2 374.5 295.2 251.7 214.4 177.1
135.2 85.5 52.8 34.2 24.9 12.4 0
3123.1 2896.3 2627.5 2327.6 2007.5 1703 1448.1 1257 1162.2 1106.3
1061.2 1016.2 971.1 924.5 877.9 828.2 775.3 727.2 680.6 637.1
601.3 564 525.2 481.7 433.5 380.7 320.1 268.8 231.5 194.2
155.4 111.9 57.5 34.2 21.8 10.9 0
3123.1 2958.4 2770.4 2532.7 2267 1974.9 1689 1414 1205.8 1117.2
1064.4 1016.2 971.1 924.5 874.8 826.6 775.3 724.1 674.4 621.5
571.8 525.2 481.7 441.3 407.1 366.7 317 264.1 214.4 175.6
141.4 105.7 59 26.4 14 4.7 0
3123.1 3057.9 2967.8 2829.5 2605.7 2349.4 2093 1831.9 1493.2 1221.3
1092.3 1031.7 982 933.8 887.2 839.1 789.3 739.6 688.3 634
582.7 531.4 484.8 441.3 399.3 355.8 309.2 264.1 214.4 163.1
125.9 88.6 55.9 29.5 14 6.2 0
3123.1 3160.4 3179.1 3160.4 3053.2 2885.4 2686.5 2465.9 2183.1 1818
1440.4 1160.7 1027.1 966.5 921.4 877.9 831.3 790.9 752 705.4
658.8 601.3 543.8 491 449 408.7 449 470.8 355.8 284.3
188 138.3 79.2 38.8 18.6 9.3 0
3123.1 3261.4 3396.6 3506.9 3550.4 3516.3 3405.9 3261.4 3126.3 2964.7
2717.6 2382 1988.9 1588 1263.2 1090.8 1041 1003.8 938.5 879.5
834.4 794 736.5 694.6 731.8 759.8 640.2 486.3 295.2 220.6
164.7 119.6 80.8 46.6 23.3 7.8 0
3123.1 3364 3617.3 3853.4 4029 4130 4136.2 4078.7 4024.4 4007.3
3996.4 3949.8 3858.1 3743.1 3597.1 3427.7 3214.8 3011.3 2939.8 3207.1
3786.6 4338.2 4420.6 3831.7 2703.6 1602 946.3 595.1 411.8 301.4
228.4 164.7 111.9 63.7 24.9 6.2 0
3123.1 3463.4 3819.2 4172 4467.2 4656.8 4746.9 4777.9 4809 4863.4
4947.3 5056.1 5186.6 5306.2 5425.9 5516 5659 5915.3 6393.9 7177
8193.2 9294.9 10370.1 11196.7 11293 10517.7 9029.2 7054.3 4925.6 3078.1
1788.4 1064.4 606 228.4 69.9 3.1 0
3123.1 3499.2 3910.9 4319.6 4658.3 4882.1 4993.9 5042.1 5087.2 5149.3
5234.8 5337.3 5470.9 5606.1 5752.2 5951.1 6237 6653.4 7268.7 8121.7
9254.5 10749.2 12787.8 15317.4 16948.9 16554.2 15343.8 13678.1 11880.4 10174.3
8429.4 6504.2 4451.6 2616.6 1061.2 267.3 0
3123.1 3525.6 3973.1 4439.2 4809 5051.4 5171.1 5206.8 5225.4 5234.8
5258.1 5289.1 5329.5 5346.6 5401 5522.2 5735.1 6073.8 6622.3 7428.7
8514.8 10029.8 12309.2 15659.2 20114 21531.1 20387.5 19031 17530 15966.9
13661 10674.6 7439.6 4529.3 1788.4 571.8 0
3123.1 3584.6 4112.9 4652.1 5098 5368.4 5446.1 5397.9 5282.9 5116.7
4933.3 4757.7 4583.7 4422.1 4342.9 4437.7 4851 5584.4 6471.6 7302.9
8090.7 9009 10264.4 12074.6 15541.1 19692.9 18846.1 16833.9 15513.2 14608.9
13320.8 11457.7 8951.5 6230.8 2436.4 400.9 0
3123.1 3615.7 4257.4 4844.8 5314 5542.4 5537.8 5340.4 5028.1 4698.7
4386.4 4125.3 3923.4 3805.3 3921.8 4501.4 5488 6693.8 7966.4 9307.3
10774.1 12170.9 13504.1 15050.1 17335.8 20253.8 20821 19316.9 17629.5 15900.1
13845.9 11087.9 7821.8 3786.6 1482.3 166.3 0
3123.1 3663.9 4288.5 4906.9 5385.5 5615.4 5517.6 5169.5 4729.8 4377.1
4063.2 3813 3634.3 3593.9 3931.1 4824.6 6151.5 7818.7 9874.4 12372.9
15112.3 17929.3 20744.8 23276 26152.1 28796.6 29466.3 28255.9 25948.5 22870.4
18822.8 13249.3 8598.8 4754.6 2293.4 265.7 0
3123.1 3667 4296.3 4906.9 5369.9 5575 5475.6 5136.9 4700.3 4308.7
3994.8 3749.3 3587.7 3611 4080.3 5133.8 6653.4 8645.4 11176.5 14057.3
16994 19868.5 22760.1 25740.3 29110.5 31560.9 31699.2 29766.2 26397.6 21941.3
17283 12837.5 8389 4880.5 1934.5 243.9 0
3123.1 3667 4280.7 4869.6 5293.8 5488 5464.7 5245.6 4908.5 4538.7
4209.3 3963.8 3794.4 3780.4 4150.2 5076.3 6434.3 8058 9955.2 12059.1
14161.4 16273 18302.3 20340.8 23134.6 25872.4 26604.2 25241.5 22924.8 19908.9
16541.8 12822 9656.9 5750.6 2183.1 192.7 0
3123.1 3625 4196.8 4732.9 5121.3 5320.2 5383.9 5348.2 5200.6 4978.4
4731.3 4493.6 4288.5 4178.2 4280.7 4782.6 5694.7 6870.9 8124.8 9287.1
10408.9 11394 12323.2 13622.2 16092.7 18574.2 18254.1 16147.1 14201.8 12481.7
10334.3 7765.9 5209.9 2534.3 711.6 87 0
3123.1 3623.5 4134.7 4605.5 4945.8 5135.3 5244.1 5314 5349.7 5360.6
5342 5289.1 5223.9 5152.4 5141.5 5267.4 5652.7 6327.1 7271.8 8347
9579.2 11108.1 13128.1 15750.9 18507.4 19026.3 16139.4 12472.4 9173.7 6679.8
5242.5 3830.1 2778.2 1634.6 455.3 18.6 0
3123.1 3538 3968.4 4364.6 4653.6 4827.7 4956.6 5068.5 5172.6 5304.7
5447.6 5590.6 5772.4 5946.4 6182.6 6535.3 7043.4 7769 8867.6 10365.4
12195.8 14319.9 16843.2 19664.9 20676.5 19186.4 15663.9 11754.5 7938.4 5725.8
4142.4 2764.2 1664.1 383.8 9.3 0 0
3123.1 3528.7 3932.7 4274.5 4535.6 4694 4810.6 4931.8 5046.8 5178.8
5340.4 5514.4 5730.4 5966.6 6261.8 6682.9 7264 8050.3 9088.2 10416.7
12136.8 14198.7 16109.8 17219.3 17007.9 15379.6 12362.1 8968.6 5755.3 4091.2
2823.3 1769.8 985.1 214.4 0 0 0
